IESNA:LM-63-2002
[TEST]P821450
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G2-2010-017-5)
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]12/2/2020
[MANUFAC] COOPER LIGHTING SOLUTIONS - McGRAW-EDISON (FORMERLY EATON)
[LUMCAT]TT-D2-830-12VDC-RW-HSS
[LUMINAIRE]TOPTIER LED PARKING GARAGE LUMINAIRE
[MORE]3000K, 80 CRI LEDS AND RECTANGULAR DISTRIBUTION WITH HOUSE SIDE SHIELD
[DRIVER]ELECTRONIC DRIVER
[_SEARCH_SOURCETYPE] LED
[_SEARCH_CRI] 80
[_SEARCH_COLORTEMP] 3000K
[_SEARCH_APPLICATION] Indoor, Outdoor, Architectural, Area, Amusement, Automotive, Canopy, Commercial, Garage, Parking, Stairway, Low Bay, Corrosion Resistant, Wet Location
[_SEARCH_MOUNTING] Ceiling, Pendant, Surface, Wall, Pole
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]2963
TILT=NONE
4 -1 1 73 22 1 1 -1.125 -1.125 0
1 1 38
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
25 27.5 30 32.5 35 37.5 40 42.5 45 47.5
50 52.5 55 57.5 60 62.5 65 67.5 70 72.5
75 77.5 80 82.5 85 87.5 90 92.5 95 97.5
100 102.5 105 107.5 110 112.5 115 117.5 120 122.5
125 127.5 130 132.5 135 137.5 140 142.5 145 147.5
150 152.5 155 157.5 160 162.5 165 167.5 170 172.5
175 177.5 180
0 5 15 25 35 45 55 65 75 79
85 90 95 105 115 125 135 145 155 165
175 180
80.5 84.9 89.3 95.2 101.2 108.5 115.9 124.8 134.4 144.7
157.3 171.3 190.5 211.9 237.7 270.2 308.6 355.9 413.5 482.9
560.4 640.1 719.9 799.6 882.3 967.2 1051.4 1122.3 1182.8 1202.7
1171 1056.5 877.1 648.2 400.9 159.5 39.1 34.7 28.1 21.4
15.5 11.1 7.4 4.4 2.2 1.5 0.7 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0
80.5 84.9 89.3 94.5 101.2 108.5 115.9 124 133.6 144
156.5 171.3 190.5 211.2 237 268.8 307.9 357.3 416.4 484.3
558.2 633.5 711.7 795.9 885.3 974.6 1056.5 1127.4 1173.2 1190.2
1149.6 1035.1 857.9 635 394.3 157.3 38.4 34.7 28.1 20.7
15.5 10.3 6.6 4.4 2.2 1.5 0.7 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0
80.5 84.9 89.3 95.2 101.2 108.5 115.9 124.8 134.4 145.4
157.3 172 192 213.4 239.2 268.8 309.4 355.1 413.5 480.6
555.2 634.2 711 794.4 880.1 969.4 1048.4 1099.4 1127.4 1112.7
1043.3 920 756.8 563.3 354.4 145.4 37.7 34 27.3 20.7
14.8 10.3 6.6 4.4 2.2 1.5 0.7 0.7 0.7 0.7
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0
80.5 84.2 89.3 94.5 101.2 107.8 115.9 124.8 134.4 145.4
158 172.8 192.7 214.1 239.2 271 308.6 355.1 412.7 479.2
553 633.5 718.4 801.1 892.6 970.9 1025.5 1063.2 1065.4 1016.7
922.9 791.5 637.2 466.6 291.6 117.4 35.4 31.7 25.8 19.2
14 10.3 6.6 4.4 3 1.5 1.5 0.7 0.7 0.7
0.7 0.7 0.7 0.7 0.7 0 0 0 0.7 0
0 0 0 0 0 0 0 0 0 0
0 0.7 0
80.5 84.2 88.6 94.5 101.2 108.5 116.7 125.5 135.9 147.7
161 175.7 196.4 217.8 243.6 276.1 315.3 363.3 420.1 487.3
568.5 654.9 748.7 845.4 938.4 1000.4 1041.8 1065.4 1039.6 965.7
857.2 727.2 578.8 419.4 258.4 102.6 31.7 28.8 22.9 17.7
12.6 8.9 5.9 3.7 2.2 1.5 1.5 0.7 0.7 0.7
0.7 0.7 0.7 0.7 0.7 0.7 0.7 0.7 0.7 0
0.7 0 0 0.7 0.7 0 0 0 0 0
0 0 0
80.5 84.2 87.9 93.8 100.4 107.8 116.7 126.3 137.3 149.9
164.6 181.6 203 226.7 256.2 292.4 335.2 386.1 446.7 521.3
610.6 700.7 814.4 923.6 1016.7 1058 1095.7 1104.5 1058 972.4
861.6 733.9 582.5 418.6 257.7 97.5 27.3 24.4 19.9 14.8
11.1 7.4 5.2 3 2.2 1.5 0.7 0.7 0.7 0.7
0.7 0.7 0.7 0.7 0 0 0 0.7 0.7 0.7
0 0 0 0 0 0 0 0 0 0
0 0.7 0
80.5 83.4 87.1 93 99.7 107.1 116.7 127 139.5 153.6
169.1 188.3 211.9 239.2 272.4 314.5 363.3 419.4 492.5 580.3
679.3 792.2 929.6 1053.6 1111.2 1151 1228.6 1221.2 1168 1079.4
953.2 806.3 637.9 460.7 282.8 91.6 22.1 19.9 15.5 11.8
8.9 5.9 3.7 2.2 1.5 0.7 0.7 0 0 0
0 0 0 0 0 0 0 0 0.7 0
0 0 0 0 0 0 0 0 0 0
0 0 0
80.5 82.7 86.4 92.3 98.9 107.1 115.9 127.7 141 155
172.8 194.9 220.8 253.2 291.6 341.1 394.3 455.5 556 651.2
752.4 916.3 1090.5 1189.4 1243.3 1304.6 1376.2 1362.2 1292.8 1190.9
1055.8 886.7 701.4 509.4 319 114.4 16.2 14.8 11.8 8.9
6.6 4.4 3 1.5 0.7 0.7 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0
80.5 82 85.6 90.8 98.2 106.3 115.9 127.7 141.8 157.3
175 200.1 228.1 262.8 307.9 358.1 414.2 491.7 598 700.7
837.3 1045.5 1195.3 1278.8 1326 1419.1 1463.4 1439.7 1371.8 1255.2
1107.5 929.6 734.6 541.9 348.5 116.7 10.3 9.6 7.4 5.9
3.7 3 1.5 0.7 0.7 0.7 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0
80.5 82 85.6 90.8 97.5 104.8 115.2 127 140.3 156.5
175 199.3 228.1 262.8 308.6 359.6 417.9 496.2 612.8 711.7
838.7 1072 1211.6 1277.3 1319.4 1428.7 1472.2 1433.8 1368.9 1260.3
1101.6 927.3 742 557.4 369.2 138.1 8.1 7.4 5.9 4.4
3 2.2 1.5 0.7 0.7 0.7 0.7 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0
80.5 82 84.9 90.1 96.7 104.8 114.4 127 140.3 156.5
175.7 200.1 229.6 264.3 310.8 363.3 422.3 498.4 617.2 723.6
843.2 1075 1209.4 1261.8 1303.9 1410.9 1458.9 1412.4 1343.8 1230
1078 911.1 733.2 551.5 355.9 137.3 4.4 3.7 3 2.2
1.5 0.7 0.7 0.7 0.7 0.7 0.7 0.7 0.7 0.7
0.7 0.7 0.7 0.7 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0
80.5 81.2 84.2 89.3 96 104.1 113.7 125.5 138.8 155
173.5 198.6 227.4 262.1 307.9 359.6 418.6 492.5 606.9 711.7
829.1 1056.5 1191.7 1236 1272.1 1374 1425 1381.4 1317.9 1206.4
1059.5 897.1 719.9 535.3 351.4 127 0.7 0.7 0.7 0.7
0.7 0.7 0.7 0.7 0.7 0.7 0.7 0.7 0.7 0.7
0.7 0.7 0.7 0.7 0.7 0 0 0 0.7 0
0 0 0 0 0 0 0 0 0 0
0 0 0
80.5 81.2 84.2 89.3 96 103.4 113.7 125.5 138.8 155
172 196.4 225.2 259.2 304.2 354.4 412.7 486.6 598.8 701.4
815.8 1042.5 1162.9 1206.4 1233 1331.9 1383.6 1344.5 1282.5 1170.2
1032.2 864.6 696.2 515.4 346.3 131.4 0.7 0.7 0.7 0.7
0.7 0.7 0.7 0.7 0.7 0.7 0.7 0.7 0.7 0.7
0.7 0.7 0.7 0.7 0.7 0.7 0.7 0 0.7 0.7
0.7 0 0 0 0 0 0 0 0 0
0 0 0
80.5 81.2 83.4 88.6 94.5 101.9 110.7 121.8 135.1 149.9
166.9 189.7 215.6 247.3 289.4 334.5 386.9 457 551.5 632
742.8 916.3 998.2 1015.2 987.9 989.4 1004.9 984.9 939.1 860.1
759.7 637.2 502.1 371.4 238.5 87.1 0.7 0.7 0.7 0.7
0.7 0.7 0.7 0.7 0.7 0.7 0.7 0.7 0.7 0.7
0.7 0.7 0.7 0.7 0.7 0.7 0.7 0.7 0.7 0.7
0.7 0.7 0.7 0.7 0.7 0.7 0.7 0.7 0.7 0.7
0.7 0.7 0
80.5 80.5 83.4 87.9 93 99.7 108.5 118.1 130.7 144
159.5 177.2 201.6 228.1 262.8 302 344.1 394.3 468.8 538.2
594.4 696.2 762.7 743.5 679.3 603.9 568.5 559.7 528.6 484.3
426.8 355.1 278.3 199.3 121.1 34.7 0.7 0.7 0.7 0.7
0.7 0.7 0.7 0.7 0.7 0.7 0.7 0.7 0.7 0.7
0.7 0.7 0.7 0.7 0.7 0.7 0.7 0.7 0.7 0.7
0.7 0.7 0.7 0.7 0.7 0.7 0.7 0.7 0.7 0.7
0.7 0.7 0
80.5 80.5 82.7 86.4 91.6 98.2 105.6 114.4 125.5 137.3
149.9 165.4 183.8 207.5 234 265.8 300.5 336.7 383.9 430.4
468.1 508.7 525.7 514.6 451.9 378 340.4 335.2 318.2 292.4
257.7 215.6 166.9 118.9 70.9 19.2 0.7 0.7 0.7 0.7
0.7 0.7 0.7 0.7 0.7 0.7 0.7 0.7 0.7 0.7
0.7 0.7 0.7 0.7 0.7 0.7 0.7 0.7 0.7 0.7
0.7 0.7 0.7 0.7 0.7 0.7 0.7 0.7 0.7 0.7
0.7 0.7 0
80.5 80.5 82 85.6 90.1 96 102.6 110.7 120.3 129.9
141 153.6 168.3 185.3 207.5 231.8 258.4 287.2 316.7 346.3
378.8 390.6 404.6 386.9 349.2 291.6 241.4 240 231.1 211.9
186.8 155 121.1 84.2 46.5 8.1 0.7 0.7 0.7 0.7
0.7 0.7 0.7 0.7 0.7 0.7 0.7 0.7 0.7 0.7
0.7 0.7 0.7 0.7 0.7 0 0 0 0.7 0.7
0.7 0 0 0 0 0 0 0 0 0
0 0 0
80.5 79.7 82 84.9 89.3 94.5 100.4 107.8 115.9 124
132.9 144 156.5 170.6 186.8 208.2 228.1 251 274.7 298.3
319.7 328.6 324.9 303.5 262.1 197.1 141 143.2 140.3 129.9
115.2 97.5 76 52.4 28.1 3.7 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0
80.5 79.7 81.2 84.2 87.9 93 98.2 104.8 112.2 119.6
128.5 138.1 149.9 162.4 176.5 194.9 213.4 234 255.5 276.1
293.1 296.8 282 242.2 180.2 101.2 41.3 40.6 40.6 38.4
34 28.1 21.4 14 6.6 0.7 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0
80.5 79 81.2 84.2 87.1 91.6 96.7 103.4 110 117.4
125.5 134.4 146.2 158.7 172.8 190.5 208.2 228.9 251.8 274.7
293.9 296.8 280.6 239.2 167.6 75.3 3 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0
80.5 79 80.5 83.4 87.1 91.6 96 102.6 109.3 115.9
123.3 132.9 144 156.5 170.6 186.8 208.2 230.4 255.5 282.8
305.7 310.1 295.3 258.4 184.6 88.6 3 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0
80.5 79 80.5 83.4 87.1 91.6 96 102.6 109.3 115.9
124 133.6 144.7 155.8 171.3 186.8 208.2 230.4 255.5 282.8
309.4 315.3 299.8 256.9 183.8 82.7 1.5 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0
